For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
XK VA - Fitting, cross shaped
Bill of material
XK NW 10 HS VA
DES
Identifier
XK NW 10 HS VA
SER
Series
Heavy
PRES
Pressure
PN 630 bar
OD
Pipe diameter OD
14 mm
L2
Length L2
22.0 mm
L7
Length L7
30.0 mm
SW
Width across flats SW
19 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.